Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 22.5 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 0.460 |
| Drop dimension MM | 11.7 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.830 |
| Hose cut off factor MM | 97.282 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.654 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789294159 |
![Hose Fittings 1A20FLD20 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213365%2FID432872386529-0101_preview.jpg&w=1920&q=75)