Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.890 |
| A dimension MM | 73.406 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 21611Y-12-12CNZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 4.000 |
| Drop dimension MM | 108.0 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.800 |
| End Type 1 | Female pipe swivel (NPSM) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.300 |
| Hose cut off factor MM | 109.220 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 1.290 |
| Product length mm | 32.766 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
