Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.485 |
| A dimension MM | 88.510 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 220612-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End size 1 | -12 |
| End type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 2.891 |
| Hose cut off factor MM | 73.431 |
| Hose size | -12 |
| Inside diameter IN | 0.712 |
| Inside diameter MM | 18.080 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.458 |
| Product length mm | 87.830 |
| Product material | Brass |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | Skive |
| Thread size 1 | 1 1/16-12 UN |