Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.357 |
| A dimension MM | 85.260 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 220790-24-24S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.860 |
| Hose cut off factor MM | 21.840 |
| Hose size | -24 |
| Inside diameter IN | 1.265 |
| Inside diameter MM | 32.131 |
| Product height in | 2.005 |
| Product height mm | 50.927 |
| Product length in | 3.357 |
| Product length mm | 85.268 |
| Product material | Carbon steel |
| Product width in | 2.005 |
| Product width mm | 50.927 |
| Series | OTC |