Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.920 |
| A dimension MM | 49.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 22111-06-04FATZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -6 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hex size 2 IN | 0.740 |
| Hex size 2 MM | 18.796 |
| Hose cut off factor IN | 0.820 |
| Hose cut off factor MM | 21.000 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 2.125 |
| Product length mm | 53.975 |
| Product material | Carbon steel |
| Product width in | 0.740 |
| Product width mm | 18.796 |
| Series | Winner 2-Piece |
| Thread size 1 | G 3/8 |
