Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.130 |
| A dimension MM | 105.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 22111-24-24WZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| End connection torque | 258-347 lb-ft(350-470 Nm) |
| End size 1 | -24 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hex size 2 IN | 2.170 |
| Hex size 2 MM | 55.118 |
| Hose cut off factor IN | 1.450 |
| Hose cut off factor MM | 37.000 |
| Hose size | -24 |
| Inside diameter IN | 1.250 |
| Inside diameter MM | 32.000 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 4.590 |
| Product length mm | 116.586 |
| Product material | Carbon steel |
| Product width in | 2.170 |
| Product width mm | 55.118 |
| Series | Winner 2-Piece |
| Thread size 1 | G 1 1/2 |
