Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.988 |
| A dimension MM | 126.700 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 22291Y-16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.756 |
| Drop dimension MM | 70.0 |
| End size 1 | -16 |
| End type 1 | Female BSP flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.138 |
| Hose cut off factor MM | 79.700 |
| Hose size | -16 |
| Inside diameter IN | 0.827 |
| Inside diameter MM | 21.000 |
| Product height in | 2.756 |
| Product height mm | 70.000 |
| Product length in | 4.988 |
| Product length mm | 126.700 |
| Product material | Carbon steel |
| Product width in | 1.181 |
| Product width mm | 30.000 |
| Series | Winner 1-Piece |
| Thread sealant | No |