Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.614 |
| End size 1 | -16 |
| End type 1 | Female BSPP swivel |
| Hex size 2 IN | 1.614 |
| Hex size 2 MM | 40.996 |
| Hose size | -16 |
| Product material | Carbon steel |
| Thread size 1 | G 1 |