Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.180 |
| A dimension MM | 106.100 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.180 |
| Backup hex size MM | 29.972 |
| Brand | Winner by Danfoss |
| Catalog Item | 22641Y-10-10Z |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.80 |
| End connection hex size IN | 1.180 |
| End size 1 | -10 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.840 |
| Hose cut off factor MM | 72.136 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 2.759 |
| Product height mm | 70.079 |
| Product length in | 5.141 |
| Product length mm | 130.581 |
| Product material | Carbon steel |
| Product width in | 1.300 |
| Product width mm | 33.020 |
| Thread size 1 | G 5/8-14 |
