Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.280 |
| A dimension MM | 58.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.748 |
| Backup hex size MM | 18.999 |
| Brand | Winner by Danfoss |
| Catalog Item | 22691KY-04-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.440 |
| Drop dimension MM | 36.50 |
| End connection hex size IN | 0.433 |
| End connection hex size MM | 10.998 |
| End connection torque | 19-23 lb-ft(25-30 Nm) |
| End size 1 | -4 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 30.000 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.000 |
| Product height in | 1.430 |
| Product height mm | 36.322 |
| Product length in | 2.220 |
| Product length mm | 56.388 |
| Product material | Carbon steel |
| Product width in | 0.897 |
| Product width mm | 22.784 |
| Thread size 1 | G 1/4-19 |
