Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.570 |
| A dimension MM | 65.300 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 22691KY-06-06Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 1.690 |
| Drop dimension MM | 43.00 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -6 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.002 |
| Hex size 2 IN | 0.870 |
| Hex size 2 MM | 22.098 |
| Hose cut off factor IN | 1.390 |
| Hose cut off factor MM | 35.300 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 1.730 |
| Product height mm | 43.942 |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Product material | Carbon steel |
| Product width in | 1.074 |
| Product width mm | 27.280 |
| Thread size 1 | G 3/8 |
