Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.870 |
| A dimension MM | 123.700 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.610 |
| Backup hex size MM | 40.894 |
| Brand | Winner by Danfoss |
| Catalog Item | 22691Y-16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 2.910 |
| Drop dimension MM | 73.80 |
| End connection hex size IN | 1.610 |
| End connection torque | 162-184 lb-ft(220-250 Nm) |
| End size 1 | -16 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.020 |
| Hose cut off factor MM | 76.700 |
| Hose size | -16 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.000 |
| Product height in | 4.330 |
| Product height mm | 109.982 |
| Product length in | 5.680 |
| Product length mm | 144.272 |
| Product material | Carbon steel |
| Product width in | 1.929 |
| Product width mm | 48.997 |
| Thread size 1 | G 1-11 |
