Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.500 |
A dimension MM | 63.500 |
Angle shape | Straight |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.525 |
Compatible hoses | EC110EC115EC210EC215 |
Construction Style | Crimp |
End size 1 | -6 |
End type 1 | Female ORFS swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.063 |
Hex size 1 MM | 22.000 |
Hex size 2 IN | 1.063 |
Hex size 2 MM | 22.000 |
Hose cut off factor IN | 1.320 |
Hose cut off factor MM | 33.500 |
Hose size | -6 |
Inside diameter IN | 0.275 |
Inside diameter MM | 7.000 |
Product height in | 1.000 |
Product height mm | 25.400 |
Product length in | 2.185 |
Product length mm | 55.499 |
Product material | Carbon steel |
Product width in | 0.866 |
Product width mm | 21.999 mm |
Thread sealant | No |
Thread size 1 | 11/16-16 UN |
Working pressure max bar | 621 |
Working pressure max psi | 9100 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146191847 |