Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.220 |
A dimension MM | 82.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Construction Style | Crimp |
End size 1 | -24 |
End type 1 | Female ORFS swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 2.360 |
Hex size 1 MM | 59.9 |
Hose cut off factor IN | 1.700 |
Hose cut off factor MM | 41.400 |
Hose size | -24 |
Inside diameter IN | 1.020 |
Inside diameter MM | 26.000 |
Product height in | 2.720 |
Product height mm | 69.088 |
Product length in | 3.810 |
Product length mm | 96.774 |
Product material | Carbon steel |
Product width in | 2.360 |
Product width mm | 59.944 mm |
Thread sealant | No |
Working pressure max bar | 276 |
Working pressure max psi | 4000 |