Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 124.206 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24241-10-12XZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.510 |
| Drop dimension MM | 38.35 |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.380 |
| Hose cut off factor MM | 85.852 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height mm | 38.354 |
| Product length in | 4.890 |
| Product length mm | 124.206 |
| Product material | Carbon steel |
| Product width in | 0.905 |
| Product width mm | 22.987 |
| Series | Winner 2-Piece |
| Thread sealant | No |
