Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.530 |
| A dimension MM | 89.700 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24241-12-08TZ |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.910 |
| Drop dimension MM | 23.3 |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.291 |
| Hose cut off factor MM | 58.200 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 2.216 |
| Product height mm | 56.286 |
| Product length in | 4.830 |
| Product length mm | 122.682 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.992 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
