Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.210 |
A dimension MM | 106.900 |
Angle shape | 45 Degree |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Compatible hoses | EC110EC210FC687GH781GH793FC686GH663 |
Construction Style | Crimp |
Drop dimension IN | 0.830 |
Drop dimension MM | 21.00 |
End size 1 | -12 |
End type 1 | Female ORFS swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.417 |
Hex size 1 MM | 36.000 |
Hex size 2 IN | 1.420 |
Hex size 2 MM | 36.100 |
Hose cut off factor IN | 2.690 |
Hose cut off factor MM | 68.400 |
Hose size | -12 |
Inside diameter IN | 0.590 |
Inside diameter MM | 14.900 |
Product height in | 2.125 |
Product height mm | 53.975 |
Product length in | 5.507 |
Product length mm | 139.878 |
Product material | Carbon steel |
Product width in | 1.417 |
Product width mm | 35.992 mm |
Thread sealant | No |
Thread size 1 | 1 3/16-12 UN |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |