Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.280 |
| A dimension MM | 57.912 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291-04-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.610 |
| Drop dimension MM | 40.89 |
| End size 1 | -4 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor MM | 29.972 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Working pressure max BAR | 621 |
| Working pressure max PSI | 9100 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
