Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.120 |
| A dimension MM | 53.848 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 24291-06-04H54TZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.120 |
| Drop dimension MM | 53.9 |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor MM | 29.972 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
