Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.480 |
| A dimension MM | 62.992 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 24291-06-05H23TZ |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.910 |
| Drop dimension MM | 23.1 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor MM | 34.544 |
| Hose size | -5 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 1.320 |
| Product height mm | 33.528 |
| Product length in | 2.480 |
| Product length mm | 62.992 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |
