Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.600 |
| A dimension MM | 66.000 |
| Angle shape | 90 Degree |
| Catalog Item | 24291-06-06H38Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 38 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.098 |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.410 |
| Hose cut off factor MM | 36.000 |
| Hose size | -6 |
| Inside diameter IN | 0.270 |
| Inside diameter MM | 7.000 |
| Product height in | 2.150 |
| Product height mm | 54.610 |
| Product length in | 3.040 |
| Product length mm | 77.216 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
