Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.750 |
| A dimension MM | 95.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291-10-12Z |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 2.590 |
| Drop dimension MM | 66.0 |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.244 |
| Hose cut off factor MM | 57.000 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 3.612 |
| Product height mm | 91.745 |
| Product length in | 4.440 |
| Product length mm | 112.776 |
| Product material | Carbon steel |
| Product width in | 1.181 |
| Product width mm | 29.997 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
