Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.540 |
| A dimension MM | 89.916 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291-12-10H48TXZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.890 |
| Drop dimension MM | 48.01 |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.420 |
| Hex size 1 MM | 36.000 |
| Hose cut off factor IN | 2.204 |
| Hose cut off factor MM | 55.982 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
| Working pressure max BAR | 414 |
| Working pressure max PSI | 6000 |