Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.880 |
| A dimension MM | 123.900 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291-16-16H114TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 4.490 |
| Drop dimension MM | 114.00 |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.600 |
| Hex size 1 MM | 40.640 |
| Hose cut off factor IN | 3.030 |
| Hose cut off factor MM | 76.900 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 21.000 |
| Product height in | 5.720 |
| Product height mm | 145.288 |
| Product length in | 5.680 |
| Product length mm | 144.272 |
| Product material | Carbon steel |
| Product width in | 1.600 |
| Product width mm | 40.640 |
