Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.650 |
| A dimension MM | 143.700 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291-20-20H64WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 2.510 |
| Drop dimension MM | 64.00 |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hose cut off factor IN | 3.531 |
| Hose cut off factor MM | 89.700 |
| Hose size | -20 |
| Inside diameter IN | 1.062 |
| Inside diameter MM | 27.000 |
| Product height in | 3.878 |
| Product height mm | 98.501 |
| Product length in | 6.642 |
| Product length mm | 168.699 |
| Product material | Carbon steel |
| Product width in | 1.968 |
| Product width mm | 50.000 |
