Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.340 |
| A dimension MM | 59.436 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-04-04H21Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.830 |
| Drop dimension MM | 21.08 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.680 |
| Hex size 1 MM | 17.000 |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.496 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 3.988 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Working pressure max BAR | 621 |
| Working pressure max PSI | 9100 |
