Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.530 |
| A dimension MM | 64.262 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-06-06H23Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.910 |
| Drop dimension MM | 23.11 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.360 |
| Hose cut off factor MM | 34.544 |
| Hose size | -6 |
| Inside diameter IN | 0.270 |
| Inside diameter MM | 6.858 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |
