Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.460 |
| A dimension MM | 67.300 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.098 |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-06-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 49.0 |
| End connection hex size IN | 0.870 |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.409 |
| Hose cut off factor MM | 35.800 |
| Hose size | -8 |
| Inside diameter IN | 0.393 |
| Inside diameter MM | 10.000 |
| Product height in | 2.940 |
| Product height mm | 74.676 |
| Product length in | 3.082 |
| Product length mm | 78.283 |
| Product material | Carbon steel |
| Product width in | 1.212 |
| Product width mm | 30.785 |
