Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.590 |
| A dimension MM | 66.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.940 |
| Backup hex size MM | 23.876 |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-08-06H29TZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 29.0 |
| End connection hex size IN | 0.940 |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.417 |
| Hose cut off factor MM | 36.000 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 7.000 |
| Product height in | 2.112 |
| Product height mm | 53.645 |
| Product length in | 3.070 |
| Product length mm | 77.978 |
| Product material | Carbon steel |
| Product width in | 1.074 |
| Product width mm | 27.280 |
