Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.560 |
| A dimension MM | 65.250 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.945 |
| Backup hex size MM | 24.003 |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-08-06TZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 40.0 |
| End connection hex size IN | 0.945 |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.387 |
| Hose cut off factor MM | 35.250 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 7.000 |
| Product height in | 1.141 |
| Product height mm | 29.000 |
| Product length in | 2.598 |
| Product length mm | 66.000 |
| Product material | Carbon steel |
| Product width in | 1.023 |
| Product width mm | 26.000 |
