Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.850 |
| A dimension MM | 72.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-08-08CNZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.260 |
| Drop dimension MM | 57.50 |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Hose cut off factor IN | 1.614 |
| Hose cut off factor MM | 41.000 |
| Hose size | -8 |
| Inside diameter IN | 0.393 |
| Inside diameter MM | 10.000 |
| Product height in | 2.830 |
| Product height mm | 71.882 |
| Product length in | 3.380 |
| Product length mm | 85.852 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
