Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.870 |
| A dimension MM | 72.898 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-08-08H29Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.140 |
| Drop dimension MM | 29.0 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 24.000 |
| End connection torque | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.402 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 1.210 |
| Product height mm | 30.734 |
| Product length mm | 72.898 |
| Product material | Carbon steel |
| Product width in | 1.210 |
| Product width mm | 30.734 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
