Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.540 |
| A dimension MM | 90.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-10-10CNZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| Drop dimension IN | 2.590 |
| Drop dimension MM | 66.00 |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.180 |
| Hex size 1 MM | 29.972 |
| Hose cut off factor IN | 2.204 |
| Hose cut off factor MM | 56.000 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 3.240 |
| Product height mm | 82.296 |
| Product length in | 4.130 |
| Product length mm | 104.902 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
