Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.280 |
| A dimension MM | 83.312 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-10-10H32Z |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.260 |
| Drop dimension MM | 32.0 |
| End connection hex size IN | 1.187 |
| End connection hex size MM | 30.000 |
| End connection torque | 44-49 lb-ft(60-66 Nm) |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.204 |
| Hose cut off factor MM | 55.982 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 3.280 |
| Product length mm | 83.312 |
| Product material | Carbon steel |
| Product width in | 1.400 |
| Product width mm | 35.560 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |
