Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.540 |
| A dimension MM | 89.916 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-12-12H48JRZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.890 |
| Drop dimension MM | 48.01 |
| End connection hex size IN | 1.420 |
| End connection hex size MM | 36.000 |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.580 |
| Hose cut off factor MM | 65.532 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.890 |
| Product height mm | 48.006 |
| Product length in | 3.540 |
| Product length mm | 89.916 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
