Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-12-12H96Z |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 3.770 |
| Drop dimension MM | 95.8 |
| End connection hex size IN | 1.420 |
| End connection hex size MM | 36.000 |
| End connection torque | 66-73 lb-ft(90-99 Nm) |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.580 |
| Hose cut off factor MM | 65.532 |
| Hose size | -10 |
| Product height in | 3.780 |
| Product height mm | 96.012 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Series | Winner 1-Piece |
| Thread size 1 | 1 3/16-12 UN |
