Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.090 |
| A dimension MM | 104.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-12-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 77.00 |
| End connection hex size IN | 1.420 |
| End connection hex size MM | 36.068 |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.578 |
| Hose cut off factor MM | 65.500 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 4.124 |
| Product height mm | 104.750 |
| Product length in | 4.803 |
| Product length mm | 121.996 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.992 |
