Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.720 |
| A dimension MM | 119.888 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-16-16H56TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.204 |
| Drop dimension MM | 56.0 |
| End connection hex size IN | 1.620 |
| End connection hex size MM | 41.000 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.030 |
| Hose cut off factor MM | 76.962 |
| Hose size | -16 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.082 |
| Product height in | 1.930 |
| Product height mm | 49.022 |
| Product length mm | 119.634 |
| Product material | Carbon steel |
| Product width in | 1.930 |
| Product width mm | 49.022 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |
