Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.870 |
| A dimension MM | 123.698 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-20-16TCPZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.250 |
| Drop dimension MM | 82.5 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.000 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.020 |
| Hose cut off factor MM | 76.708 |
| Hose size | -16 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.082 |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 4.870 |
| Product length mm | 123.698 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.038 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |
