Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.780 |
| A dimension MM | 147.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.968 |
| Backup hex size MM | 49.987 |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-20-20WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 4.000 |
| Drop dimension MM | 100.0 |
| End connection hex size IN | 1.968 |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.661 |
| Hose cut off factor MM | 93.000 |
| Hose size | -20 |
| Inside diameter IN | 1.062 |
| Inside diameter MM | 27.000 |
| Product height in | 3.937 |
| Product height mm | 100.000 |
| Product length in | 5.787 |
| Product length mm | 147.000 |
| Product material | Carbon steel |
| Product width in | 2.322 |
| Product width mm | 59.000 |
