Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.780 |
| A dimension MM | 146.812 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y1-20-20WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 4.530 |
| Drop dimension MM | 115.06 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.000 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.930 |
| Hose cut off factor MM | 99.822 |
| Hose size | -20 |
| Inside diameter IN | 1.060 |
| Inside diameter MM | 26.924 |
| Product height in | 3.930 |
| Product height mm | 99.822 |
| Product length in | 5.780 |
| Product length mm | 146.812 |
| Product material | Carbon steel |
| Product width in | 2.130 |
| Product width mm | 54.102 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |
