Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.970 |
| A dimension MM | 151.638 |
| Angle shape | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 24Z-G54-BG |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.250 |
| Hose cut off factor MM | 107.950 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product height in | 1.410 |
| Product height mm | 35.814 |
| Product length in | 6.071 |
| Product length mm | 154.200 |
| Product material | Carbon steel |
| Product width in | 2.697 |
| Product width mm | 68.504 |
| Series | 1A/Z Series |
| Thread sealant | No |
