Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 26710-06-06HBXY1 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 0.905 |
| Hose cut off factor MM | 22.987 |
| Hose size | -6 |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product material | Carbon steel |
| Product width in | 0.740 |
| Product width mm | 18.796 |
| Series | Winner 2-Piece |
| Thread size 1 | 9/16-18 UNF |
