Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.358 |
| A dimension MM | 34.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 0.492 |
| Hose cut off factor MM | 12.500 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 7.000 |
| Product height in | 0.748 |
| Product height mm | 18.999 |
| Product length in | 1.752 |
| Product length mm | 44.501 |
| Product material | 316L Stainless steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
