Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.358 |
| A dimension MM | 34.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Winner by Danfoss |
| Catalog Item | 26710-06-06Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.492 |
| Hose cut off factor MM | 12.500 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 7.000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.771 |
| Product length mm | 44.983 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | Winner 2-Piece |
| Thread size 1 | 9/16-18 UNF |
