Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.614 |
| A dimension MM | 41.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 2 IN | 0.945 |
| Hex size 2 MM | 24.003 |
| Hose cut off factor IN | 0.578 |
| Hose cut off factor MM | 14.700 |
| Hose size | -8 |
| Inside diameter IN | 0.389 |
| Inside diameter MM | 9.900 |
| Product height in | 1.080 |
| Product height mm | 27.432 |
| Product length in | 2.047 |
| Product length mm | 51.994 |
| Product material | Carbon steel |
| Product width in | 0.944 |
| Product width mm | 23.978 |
| Series | Winner 2-Piece |
| Thread size 1 | 3/4-16 UNF |
