Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 54.864 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26710-10-10SRX |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.620 |
| Hose cut off factor MM | 15.748 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.192 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.160 |
| Product length mm | 54.864 |
| Product material | 304 Stainless steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
