Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.188 |
| A dimension MM | 55.600 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26710-12-12SR |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.004 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 0.669 |
| Hose cut off factor MM | 17.000 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.450 |
| Product height mm | 36.830 |
| Product length in | 2.750 |
| Product length mm | 69.850 |
| Product material | 304 Stainless steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Series | Winner 2-Piece |
| Thread size 1 | 1 1/16-12 UN |
