Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.180 |
| A dimension MM | 55.372 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26710-12-12SRX |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.660 |
| Hose cut off factor MM | 16.764 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 2.190 |
| Product length mm | 55.626 |
| Product material | 304 Stainless steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
