Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.850 |
| A dimension MM | 46.990 |
| Angle shape | Straight |
| Backup hex size IN | 0.880 |
| Backup hex size MM | 22.400 |
| Brand | Winner by Danfoss |
| Catalog Item | 26710D-08-08AUZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | D1900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End size 1 | -12 |
| End size 2 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.660 |
| Hose cut off factor MM | 16.764 |
| Hose size | -8 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.414 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length mm | 46.990 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | Winner 2-Piece |
| Thread sealant | No |